The Extech AUT-TLM are Car Fuse Adapter Test Leads, featuring an automotive fuse adaptor with a mini-blade connector. The 80 cm (2.6 ft) connector cable with standard, shrouded, right-angle banana plugs allow for use with virtually any DMM with a 20 A current input.
- Products
- Test & Measurement
- Mechanical Maintenance
- Automotive Meters & Testers
- Extech AUT-TLM
Added to cart
Contact Sales
Contact Sales
Want more information on this product?
Call +1 (866) 477-3687 to speak with a knowledgeable specialist.
Specifications
Other
- Filter_Brand
- Extech
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Extech AUT-TLM
Want more information on this product?
Call +1 (866) 477-3687 to speak with a knowledgeable specialist.